??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24661.0450 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24661. - Star Grip, DIN 6336, stainless steel die-cast / with threaded blind hole, form E
Bill of material
24661.0450 Star Grip
BESTNR
Ref. No.
24661.0450
AUS
Version
with threaded blind hole, form E (image 3)
D1
Diameter
50 mm
D2
Diameter
18 mm
D5
Diameter
M 10 mm
H2
Length
32 mm
T2
Length
18 mm
G
Weight
165 g
Embedded user actions